Unlock a new level of convenience and flexibility in RF testing and communication setups with Fairview Microwave’s pre-built gain horn assemblies. These assemblies integrate our high-quality gain horns with coax adapters and a cage style mount, designed for both permanent and temporary applications in research, broadcasting, and telecommunications.
Availability
Fairview Microwave’s gain horn assemblies are in-stock and ready to ship with no minimum order quantities.
Effortless Mounting Solutions
These cage style mounts offer unparalleled ease of mounting, minimizing downtime and enhancing productivity.
Expanded Mounting Possibilities
Users can position their gain horn assemblies in the most optimal configuration for their specific requirements.
All-in-One Assembly Convenience
This solution allows for a quicker and more efficient implementation of RF systems.
Versatile Mounting Options
These assemblies enable users to optimize placement for better signal integrity and system performance.
Cage Style Mount
The cage style mount supports both quick deployments and secure, long-term installations.
Minimal Signal Interference
Engineered to reduce signal interference for accurate and reliable communications and measurements.
WR-28 Standard Gain Horn with 10 dBi gain, 2.92mm Female connector, Integrated Cage-Style Mount
WR-28 Standard Gain Horn with 20 dBi gain, 2.92mm Male connector, Integrated Cage-Style Mount
WR-62 Waveguide Antenna With 10 dBi Gain and 12.4 GHz to 18 GHz, Integrated Cage-Style Mount
WR-62 Waveguide Antenna With 20 dBi Gain and 12.4 GHz to 18 GHz, Integrated Cage-Style Mount